Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
AHP Merkle
Description
DHZ 250 - DIN Standard Cylinder
Bill of material
DHZ 250.100/63.00.201.001.AA11.EE44
D
Piston diameter
mm
D1
Rod diameter
mm
BF
Model
FKT
Operation mode
DA
Seal choice
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DH
Required Stroke
mm
Enter value for DH
Required Stroke
mm
cm
inch
ft
L16
pivot distance
mm
ZUBV
Accessories rod end (choice 1)
ZUBV2
Accessories rod end (choice 2)
ZUBH
Accessories back end
ENTL
Vented
AV
Oil port position front
AH
Oil port position rear
EV
Venting position front
EH
Venting position rear
DPV
Cushioning position front
DPH
Cushioning position rear
PDF
catalog page
click here to show catalog page
CNSMNTINTV
Operating- and maintenance instructions
click here to display operating and maintenance instructions
VOLUMENV
oil volume extended
7.85 cm³
VOLUMENR
oil volume retracted
4.73 cm³
MAXDRUCK
Maximum operating pressure
250 bar
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models