Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
D-M-E
Description
DI Band heater with TC "J" - DME
Bill of material
DI4050
REF
Catalog number
A
Diameter
40 mm
B
Diameter
50 mm
C
mm
D
40 mm
E
55 mm
F
75 mm
G
37 mm
WATT
Watt 230V
V
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PlaSteel
    R17 - Nozzle Band Heaters (steel/plus)
    Misumi
    MBHD - Band Heaters
    PlaSteel
    Mica insulated band heater
    PlaSteel
    Ceramic insulated band heater
    PlaSteel
    R15 TCE - Model R15 with external thermocouple
    D-M-E
    BHF Band heater with TC type J - DME
    Ewikon
    17341 - EWIKON Heater band for sprue bushings
    D-M-E
    BHF Band heater with TC type J - DME
    D-M-E
    DI Band heaters with TC type 'J' - DME
    Misumi
    MBHS - Band Heaters
    Ewikon
    12831 - EWIKON Heater band for sprue bushings
    PlaSteel
    R15 - Nozzle Band Heaters (steel)
    Ewikon
    12830 - EWIKON Heater band for sprue bushings
    D-M-E
    (.250 DIAMETER FLOW CHANNEL) Ring gate - 250 Series Nozzles
Previews
3D
Dimension
2D
Download CAD models