Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Unimotion
Description
Diameter 16 mm - Ball Screw
Bill of material
SCR 16 05 200 C7 FSU T4 D P0
MODEL
Series
SCR 16
LD
Lead
mm
TL
Total length
mm
Enter value for TL
Total length
mm
cm
inch
ft
LINFO
Length INFO
TC
Tolerance class
ML
Machining left
SAL
Soft annealing left
mm
MR
Machining right
SAR
Soft annealing right
mm
SAINFO
Soft annealing INFO
BN
Ball nut
BL
Backlash
MD
Mounting direction
D
Nominal diameter (d)
16 mm
D2
Root diameter (d2)
13.4 mm
DP
Ball center-to-center diameter (dp)
16.5 mm
DW
Ball diameter (dw)
3.175 mm
CNSMASSEXACT
Mass
0.534 kg
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD