Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Unimotion
Description
Diameter 20 mm - Ball Screw
Bill of material
SCR 20 05 200 C7 FSU T4 D P0
MODEL
Series
SCR 20
LD
Lead
mm
TL
Total length
mm
输入参数值: TL
Total length
mm
cm
inch
ft
LINFO
Length INFO
TC
Tolerance class
ML
Machining left
SAL
Soft annealing left
mm
MR
Machining right
SAR
Soft annealing right
mm
SAINFO
Soft annealing INFO
BN
Ball nut
BL
Backlash
MD
Mounting direction
D
Nominal diameter (d)
20 mm
D2
Root diameter (d2)
17.4 mm
DP
Ball center-to-center diameter (dp)
20.6 mm
DW
Ball diameter (dw)
3.175 mm
CNSMASSEXACT
Mass
0.837 kg
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型