Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Sealing Profiles DI-PROF - DI-PROF 8x14 MOS NK-20 DL
Bill of material
SCHMALZ 10.07.04.00012 DI-PROF 8x14 MOS NK-20 DL
NAME
Name
10_07_04_00012
NNCUSTOM
DI-PROF 8x14 MOS NK-20 DL
NTCUSTOM
Dichtprofil
NBCUSTOM
DI-PROF 8x14 MOS NK-20 DL
LINACUSTOM
DI-PROF 8x14 MOS NK-20 DL
ARTNR
Order number
10.07.04.00012
C114
B
8 mm
C117
H
14 mm
C115
H1
7 mm
C1023
Profilradius (min)
20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models