Catalog navigation
CAD Model seçimi
Discontinued product
Product discontinued since 1 Ağu 2020.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Uygun ürünler: 1
HELP_VARIABLE
Company
Knocks Fluid-Technik
Description
Differential pressure gauge DM 2 D - Futura series, Multi-Fix series, Standard series
Bill of material
9.3700.00.851
CNSORDERNO
Article-number
9.3700.00.851
TYP
Type
DM 2 D
DESC
Description
Differential pressure gauge with two colour LED display, freely adjustable switch contact and serial interface, supply unit voltage 24 V
INFO
Info pdf
Info pdf
CNSMASSEXACT
Thread
0.245 kg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir