Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Digital cable-free measuring systems WKM - Type series WKM-11
Bill of material
WKM-11-40
ARTNR
Part no.
WKM-11-40
INFO
Info PDF
INFO
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
PL
Position measuring systems WKM
mm
Enter value for PL
Position measuring systems WKM
mm
cm
inch
ft
C4
Length
40 mm
C5
Length
20 mm
A1
Width
18 mm
C2
Length
120 mm
A2
Width
60 mm
K1
Diameter
6.6 mm
C
Length
133 mm
A
Width
73 mm
H
Height
24 mm
S
Height
6 mm
CM
Length
100 mm
HM
Height
54.3 mm
KZ
Width
82 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kerb-Konus
    B-Lok®-MV - Expansion inserts, self locking
    igus
    iglidur® X - type S - inch sizes
    igus
    Double Rail
    igus
    Digital cable-free measuring systems WKM - Type series WKM-10 and -20
    igus
    Chainfix nugget - for top hat rail and C-profile
    igus
    Bottom saddle clamps, single part to slide in the clamp housing
    IKO (NIPPON THOMPSON CO.,LTD)
    TS 55/55
    IKO (NIPPON THOMPSON CO.,LTD)
    C-Lube unit for Cam Followers (CL)
    IKO (NIPPON THOMPSON CO.,LTD)
    without Inner Ring(RNAF,RNAFW)
    IKO (NIPPON THOMPSON CO.,LTD)
    Thrust Roller Bearings-with Rings (AZ)
    igus
    iglidur® Clips2 - inch sizes
    igus
    iglidur® X - type T - metric sizes
    igus
    iglidur® H4 - type F - metric sizes
    igus
    iglidur® X - type F - metric sizes
Previews
3D
Dimension
2D
Download CAD models