Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
igus
Description
Digital cable-free measuring systems WKM - Type series WKM-10 and -20
Bill of material
WKM-10-80-15-01-R-160
ARTNR
Part no.
INFO
Info PDF
INFO
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
PL
Position measuring systems WKM
mm
Enter value for PL
Position measuring systems WKM
mm
cm
inch
ft
SCHIENEN
Rail options
C5
Length
mm
C6
Length
20.0 mm
H
Height
mm
E
Length
mm
DA
Length
mm
DI
Diameter
mm
AA
Width
74 mm
BB
Width
mm
HH
Height
mm
H1
Height
mm
HH2
Height
mm
AA1
Width
40 mm
C4
Length
120 mm
C5MIN
Length
20 mm
C5MAX
Length
79.5 mm
C6MIN
Length
20 mm
C6MAX
Length
79.5 mm
K1
for screw DIN 912
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    Double Rail
    igus
    iglidur® X - type S - inch sizes
    Kerb-Konus
    B-Lok®-MV - Expansion inserts, self locking
    igus
    Hybrid carriage with rollers - Round
    igus
    iglidur® PRT - Slewing Ring Bearing, Style 02
    igus
    iglidur® A500 - type F - metric sizes
    IKO (NIPPON THOMPSON CO.,LTD)
    for General Usage-Metric Series (LRT,LRTZ)
    igus
    iglidur® A180 - type S - metric sizes
    igus
    iglidur® A200 - type S - inch sizes
    igus
    iglidur® F - type S - metric sizes
    igus
    iglidur® H - type F - metric sizes
    igus
    iglidur® J - type F - metric sizes
    IKO (NIPPON THOMPSON CO.,LTD)
    LHSA
    IKO (NIPPON THOMPSON CO.,LTD)
    without Inner Ring(RNAF,RNAFW)
Previews
3D
Dimension
2D
Download CAD models