Catalog navigation
CAD model selection
Selectable products: 69
HELP_VARIABLE
Company
Fabory
Description
DIN 126 - Washers, product grade C, primarily for hexagon bolts and nuts
Bill of material
Washer DIN 126 30
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
BRAND
Brand
Fabory
STANDARD
Standard
DIN 126
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Without chamfer
TYPE
Type
General purpose
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO7091,NEN2268,NFE25-513
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318220095
ECLASS
eClass
23-09-01-01
UNSPSC
31161807
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/38205270001
PACKAGING
Packaging Unit
PCS
DA
Inner diameter min.
mm
DW
Outer diameter max.
mm
H
Height
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models