Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Böllhoff
Description
DIN 127 B - Stainless steel A4
Bill of material
BÖLLHOFF 127A418
ARTIKELNUMMER
Article number
VORSCHAUBILD
Preview
ECLASS
e-class-no.
23-09-03-05
B
b
BMAX
b max.
BMIN
b min.
D1MAX
d1 max.
D1MIN
d1 min.
D2MAX
d2 max.
DD
Diameter (d)
HMAX
h max.
HMIN
h min.
FUERGEWINDE
For thread
S
s
SMAX
s max.
SMIN
s min.
NORMBEZEICHNUNG
Standard designation
DIN
WERKSTOFFAUSFUEHRUNG
Material version
A4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Böllhoff
    DIN 933 - Stainless steel A2
    Böllhoff
    DIN 125 A - Stainless steel A2
    Böllhoff
    DIN 934 - Stainless steel A2
    Böllhoff
    DIN 127 A - Spring steel zinc-plated
    Fabory
    DIN 127 B - Spring lock washers, form B
    Böllhoff
    DIN 125 A - Stainless steel A4
    FG INOX
    V.2W - SPRING LOCK WASHERS DIN127B Inox A2 / S.S 304 ou Inox A4 / S.S 316
    Fabory
    DIN 934 - Hexagon nuts
    Böllhoff
    DIN 127 B - Stainless steel 1.4310
    Böllhoff
    DIN 934 - Stainless steel A4
    Fabory
    DIN ≈127 B - Spring lock washers, form B
    Böllhoff
    DIN 127 B - Spring steel zinc-plated
    Böllhoff
    DIN 127 B - Spring steel hot-dip galvanised
    Böllhoff
    DIN 127 B - Spring steel
Previews
3D
Dimension
2D
Download CAD models