Catalog navigation
CAD model selection
Selectable products: 58
HELP_VARIABLE
Company
Fabory
Description
DIN 128 A - Curved spring lock washers
Bill of material
Lock washer DIN 128 A 14
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
STANDARD
Standard
DIN 128 A
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Curved spring washer
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN1570
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
73182100
ECLASS
eClass
23-09-01-01
UNSPSC
31161811
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/37073140001
PACKAGING
Packaging Unit
PCS
DA
Inner diameter of countersink max.
mm
DW
Diameter of the bearing face max.
mm
B
Width
mm
S
Height
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models