Catalog navigation
CAD model selection
Selectable products: 110
HELP_VARIABLE
Company
Fabory
Description
DIN 1474 - Grooved pins, half length reverse grooved
Bill of material
Grooved pin DIN 1474 5x16
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1474
THREAD
Thread
THREADDIRECTION
Thread direction
STYLE
Style
Half length reverse
TYPE
Type
Grooved pin
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO8741,NEN2605
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
23-10-01-01
UNSPSC
31163215
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/51583050016
PACKAGING
Packaging Unit
PCS
L
js15
mm
C
~
mm
SZ
Shear rate two-cut
kN
D2
Diameter kerf
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models