Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Fabory
Description
DIN 15237 - Seating screws
Bill of material
Seating screw DIN 15237 M8x35
LINA
Seating screw DIN 15237 M8x35
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 15237
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Seating screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
SURFACETREATME
Surface treatment
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-06-90
UNSPSC
31161500
ETIM
EC002387
URL
https://www.fabory.com/en-GB/p/51505080035
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
B
Thread length
mm
X1
Length of the thread run-out
mm
DK
mm
A
mm
C
max.
1.0 mm
G
mm
K
Head height max.
mm
R1
Radius
mm
D2
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models