Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 16903 R - FN 8289 - Messing, blank - Closed insert nuts with dead hole for plastics mouldings, form R
Bill of material
SFS FN 8289 287271 Gewindebuchse DIN 16903 Messing blank RM5
ARTNR
Artikelnummer
WERKSTOFF
Material
Messing
GUETE
Quality
OBERFLAECHE
Surface
blank
VERPACKUNG
Packaging
200
SFSNR
SFS - Nr.
8289
D1
Thread
A2
Thickness
mm
B2
Width
1.000 mm
B3
Width
mm
D3
Diameter h12
mm
D4
Diameter
mm
D6
Diameter h11
mm
D7
Diameter
mm
E
Width across corners
mm
F
Chamfer +0.2
mm
G
Tolerance
mm
L2
Lenght h14
mm
L4
Lenght h12
mm
R
Radius
0.600 mm
S
Width accross flats
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models