Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Fabory
Description
DIN 302 - Countersunk head rivets, nominal diameters 10 to 36 mm, form A/B
Bill of material
Rivet DIN 302 A 10x30
CNSORDERNO
Article Number
NENNID
Short description
L
l basic size
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 661/302
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
EN 10263-2
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO1051,BS4620
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
73182300
ECLASS
eClass
23-12-04-01
UNSPSC
31162201
ETIM
EC002353
URL
https://www.fabory.com/en-GB/p/39410100030
PACKAGING
Packaging Unit
100 PCS
GAD
d1 limiting size
+/- 0.2 mm
EB
Installation
KL
Clamping length
mm
Enter value for KL
Clamping length
mm
cm
inch
ft
ALPHA
+5°/0
75 °
D2
h16
14.5 mm
D3
Min.
9.4 mm
K
~
3.0 mm
E
Max.
5.0 mm
R2
~
32.0 mm
W
~
1.0 mm
D7
H12
10.5 mm
SA
Clamping length s max. half round head A
mm
AD8
d8 half round head A
16.0 mm
AK1
k1 half round head A
6.5 mm
AR1
r1 half round head A
8.0 mm
SB
Clamping length s max. counter sunk B
mm
BD8
d8 counter sunk B
16.000 mm
BR2
r2 counter sunk B
32.0 mm
BW
w counter sunk B
1.0 mm
T1
t1 counter sunk B
4.2 mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models