Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
Fabory
Description
DIN 404 - Capstan screws
Bill of material
Capstan screw DIN 404 M4x20
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 404
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Cylindrical head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161501
ETIM
URL
https://www.fabory.com/en-GB/p/51289040020
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
B
Thread length
mm
DA
mm
DB
Hole diameter min.
mm
DK
Head diameter max.
mm
DS
mm
F
~
mm
K
Head height
mm
N
Width of slot
mm
R
Transition radius under head min.
mm
DL
Raised head diameter ~
mm
T
Depth of the driving feature max.
mm
U
Center hole distance
mm
X
Length of the thread run-out
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models