Catalog navigation
Выбор CAD модели
Доступные продукты: 21
HELP_VARIABLE
Company
Fabory
Description
DIN 431 A - Pipe nuts with thread, form A
Bill of material
Pipe nut DIN 431 G5/8
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 431 A
THREAD
Thread
Cylindrical pipe thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon pipe nut
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-01
UNSPSC
31161731
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/55200158001
PACKAGING
Packaging Unit
PCS
GEW
Thread
P
Threaded pitch
mm
E
Width across corners min.
mm
M
Overall height min.
mm
S
Across-flats-dimension max.
mm
LOD
Level of detail
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Пользователи, которые просматривали это, также были заинтересованы
    Böllhoff
    DIN 431 - Stainless steel A2
    C Matic
    RA31 - Nut
    C Matic
    RA13 - Joint piece
    Böllhoff
    DIN 431 - Brass
    FG INOX
    I.2ETR_I - Pipe U bolts ISO - PIPE U BOLTS Delivered with 2 nuts Stainless steel 304 or 316 or bichromated
    Böllhoff
    DIN 431 - Stainless steel A4
    Fabory
    DIN 439 B - Hex nuts, lower form B
    MÄDLER
    DIN988-PASSSCHEIBEN-ST - Shim Rings DIN 988, Steel
    SERTO
    AD HCN 50 - Hexagonal counter nut G
    Chinese Manufacturers
    DIN 936 - Hexagon thin nuts
    Bossard Catalog
    BN 144 - Hex nuts ~0,8d pipe thread (~DIN 934; ~ISO 4033), steel 6, zinc plated blue
    Festo
    G - Elbow
    Festo
    NPQM-D - Push-in fitting
    Fabory
    ISO 4035 - Hexagon thin nuts (chamfered) - Product grades A and B
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей