Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Fabory
Description
DIN ≈433 - Washers, product grade A, up to hardness 250 HV, preferably for cheese head screws
Bill of material
Scheibe DIN 433 5.3
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈433
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Washer for cheese head screws
BASICMATERIAL
Basic material
Plastic
GRADE
Grade
PA 6.6
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
White
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO≈7092,NEN≈2270
ADDITIONALINFO
Additional information
ROHS
RoHs
N
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
3926909790
ECLASS
eClass
23-09-01-01
UNSPSC
31161807
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/56320050001
PACKAGING
Packaging Unit
PCS
DA
Inner diameter min.
mm
DW
Outer diameter max.
mm
H
Height
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models