Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 434 - FN 646 - verzinkt blau - Square taper washers for U-sections
Bill of material
SFS FN 646 114629 U-Scheibe DIN 434 Stahl verzinkt blau 14
ARTNR
Order number
WERKSTOFF
Material
Stahl
GUETE
Quality
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
646
D
Nominal diameter
mm
DA
Inner diameter
mm
A
Length
mm
B
Width
mm
H
Height
mm
NG
Declination
8.000 %
R
Radius
mm
T
Groove depth
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models