Catalog navigation
CAD model selection
Selectable products: 52
HELP_VARIABLE
Company
Fabory
Description
DIN 438 - Slotted set screws with cup point
Bill of material
Slotted set screw DIN 438 M5x6
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 438
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Slotted set screw
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
DRIVINGFEATURES
Driving feature
Slotted
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO7436,NEN1486,NFE25-163
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-03-02
UNSPSC
31161505
ETIM
EC002390
URL
https://www.fabory.com/en-GB/p/20000050006
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
DZ
Diameter of the cup point
mm
N
Width of slot
mm
T
Depth of the driving feature max.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models