Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Fabory
Description
DIN 440 V - Washers with square hole, especially for wood constructions, form V
Bill of material
Washer DIN 440 V 11
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 440 V
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Washer for wood constructions
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318220091
ECLASS
eClass
23-09-01-01
UNSPSC
31161800
ETIM
URL
https://www.fabory.com/en-GB/p/55577100001
PACKAGING
Packaging Unit
PCS
A
Hole width min.
mm
DW
Outer diameter max.
mm
H
Height
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models