Catalog navigation
CAD model selection
Selectable products: 63
HELP_VARIABLE
Company
Fabory
Description
DIN 462 - Internal tab washers
Bill of material
Lock washer DIN 462 42
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
DIN 462
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Internal tab
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
73182200
ECLASS
eClass
UNSPSC
31163202
ETIM
EC002381
URL
https://www.fabory.com/en-GB/p/38684420001
PACKAGING
Packaging Unit
PCS
D2
Outer diameter h11
mm
S
Thickness of sheet
mm
F
Lug width c11
mm
G
Inner dimension to slot h11
mm
H
Lug height
mm
N
Groove width in thread pivot H11
mm
T
Slot depth in thread pivot max.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models