Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Fabory
Description
DIN 508 - Nuts for T-grooves
Bill of material
Nut DIN 508 M20x22
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal size
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 508
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
|10|
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO299,BS2485,NFE21-301
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-08-10
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/16196200022
PACKAGING
Packaging Unit
PCS
A
Width top
mm
E
Width bottom
mm
F
Chamfer
mm
H
Height
mm
K
Base height
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MÄDLER
    DIN508-MU-10-SW - Nuts DIN 508 for Tee Slots DIN 650, Tempered steel black
    Fabory
    DIN 787 - Screws for T-slots
    Fabory
    DIN 912 - Hexagon socket head cap screws
    Ganter
    DIN 508 - T-Nuts
    Elesa+Ganter
    DIN 508 - Stainless Steel-T-Nuts
    STRACK
    SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
    MBO Oßwald
    Nuts for T-slots DIN 508
    HEFA
    ES30_LA04AK - T-nut
    JW Winco
    GN 507 - T-Nuts
    Elesa+Ganter
    GN 507 - T-Nuts
    Fabory
    DIN 6885-1 A - Parallel keys, deep pattern
    FIBRO
    2140.34. - Washer DIN 6340
    Fabory
    DIN 557 - Square nuts
    Ganter
    DIN 508 - Stainless Steel-T-Nuts
Previews
3D
Dimension
2D
Download CAD models