Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Fabory
Description
DIN 529 A - Masonry bolts, form A
Bill of material
Masonry bolt DIN 529 A M20x250
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Overal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 529 A
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
A
TYPE
Type
Masonry bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
4.6
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00100 kg
COMPARABLESTAN
Comparable standards
NEN2328 A
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318154290
ECLASS
eClass
23-11-06-06
UNSPSC
31161601
ETIM
EC002388
URL
https://www.fabory.com/en-GB/p/20710200250
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
B
Thread length +2 / 0
mm
A
±3
mm
C
±5
mm
G
~
mm
X1
Thread rudiment
mm
E
Min.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Fabory
    DIN ≈1480 - Spannschlossmuttern geschmiedet
    Fabory
    DIN 529 E - Masonry bolts, form E
    Fabory
    DIN 582 v2 - Eye nuts
    Böllhoff
    DIN 546 - Stainless steel A4
    Chinese Manufacturers
    DIN 555 - Hexagon nuts
    Fabory
    DIN 741/555 (1987) - Wire rope clip
    Fabory
    ISO 4033 - Hexagon nuts, style 2 - Product grades A and B
    Fabory
    DIN 94 - Split pins
    Böllhoff
    DIN 557 - Steel 5 zinc-plated
    Essentra Components
    TB-110 - T-Bolt - Square Head
    Böllhoff
    DIN 553 - Brass
    SCHOLZ MECHANIK
    SM 1002-1 DIN 173 A - Renewable drill bushing - Renewable drill bushing
    Böllhoff
    DIN 551 - Plastic Natural polyamide
    CY.PAG
    Pivot For Female Hinge (AA4) - Zinc coated steel
Previews
3D
Dimension
2D
Download CAD models