Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Fabory
Description
DIN 555 (1987) - SEHA Flat countersunk wing neck bolt with hexagon nut DIN 555
Bill of material
DIN 555_1987 08260.060.035
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN - / 555 (1987)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Wing neck bolt Seha with nut
BASICMATERIAL
Basic material
Steel
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN- / 697;NF- / E25-402
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
UNSPSC
31161612
ETIM
EC002346
URL
https://www.fabory.com/en-GB/p/08260060035
PACKAGING
Packaging
PCS
L
Length
mm
DK
Head diameter max.
mm
WR
Wing radius
mm
G
Wing width
mm
K
Head height
mm
HANG
Head angle max.
130.000 mm
M
Height
mm
P
Pitch
mm
S
Width across flats
mm
B
19.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models