Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Fabory
Description
DIN 557 - Square nuts
Bill of material
Square nut DIN 557 M8
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 557
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Square nut
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Square
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NFE25-404
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161730
ETIM
EC000711
URL
https://www.fabory.com/en-GB/p/51088080001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
M
Total height
mm
S
Width across flats
mm
E
Width across corners ~
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models