Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Fabory
Description
DIN 582 v2 - Eye nuts
Bill of material
Ringmutter DIN 582 v2 M36
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≠582
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN1928
ADDITIONALINFO
Additional information
cast
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-08-01
UNSPSC
31161711
ETIM
EC002366
URL
https://www.fabory.com/en-GB/p/51951360001
PACKAGING
Packaging Unit
PCS
P
Pitch of bolt
mm
DW
Diameter of the bearing face
mm
D2
Outer diameter ring
mm
D3
Inner diameter ring
mm
E
Collar thickness
mm
M
Overall height
mm
K
Ring diameter
mm
B
Ring width bottom
mm
R1
Radius
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models