Catalog navigation
CAD model selection
Selectable products: 169
HELP_VARIABLE
Company
Fabory
Description
DIN 609 - Hexagon fits bolts with long thread
Bill of material
Fit bolt DIN 609 M16x100
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 609
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Long thread
TYPE
Type
Hex head bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318158890
ECLASS
eClass
23-11-01-14
UNSPSC
31161620
ETIM
EC002380
URL
https://www.fabory.com/en-GB/p/01040160100
PACKAGING
Packaging Unit
PCS
TOLERANCEDRILL
Tolerance drill ø
H7
D3
Thread core diameter
mm
P
Thread pitch
mm
B
Thread length
mm
BX1
B for L <= 50
mm
BX2
B for 50<L<=150
mm
BX3
B for L > 150
mm
DS
Diameter of the unthreaded shank
mm
DG
max.
mm
E
min.
mm
K
Head height
mm
KW
min.
mm
R
Transition radius under head max.
mm
S
Across-flats-dimension max.
mm
LG
Shank length
mm
Y
Shank length
mm
LOD
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models