Catalog navigation
Селекция на CAD модел
Налични продукти: 14
HELP_VARIABLE
Company
Fabory
Description
DIN 6336 K - Star wheels
Bill of material
Star wheel DIN 6336 K 80
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
DIN ?6336 K
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
TYPE
Type
GRADE
Grade
Fenolformaldehyde (bakelite)
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ROHS
RoHs
N
EANCODE
EAN code
INTRASTATCODE
Intrastat
3926300000
ECLASS
eClass
23-01-01-02
UNSPSC
31162801
ETIM
EC000011
URL
https://www.fabory.com/en-GB/p/56921160080
PACKAGING
Packaging Unit
PCS
D4
Nominal thread
mm
D5
Nominal thread 6H
0.000
DK
Thread core diameter
P
Threaded pitch
D8
Diameter bottom
D10
Undercut
E1
Distance for R8
F1
Depth undercut
H3
Height to grips
H4
Overall height
R1
Ball radius
R2
Fillet
R3
Fillet
R5
Diameter in the space of grips
R6
Fillet grip ends
R7
Fillet between grips
R8
Fillet
R9
Fillet grips at undercut
R10
Fillet bottom
R11
Fillet undercut
T3
Thread length
LOD
Level of detail