Catalog navigation
CAD model selection
Selectable products: 142
HELP_VARIABLE
Company
Fabory
Description
DIN 653 - Knurled thumb screws, thin type
Bill of material
Knurled thumb screw DIN 653 M5x35
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 653
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Knurled thumb screw thin type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161500
ETIM
EC002361
URL
https://www.fabory.com/en-GB/p/16659050035
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
DK
Head diameter
mm
C
Phase depth for head
mm
DS
Length max.
mm
K
Head height max.
mm
R
Transition radius under head
mm
E
Distance
mm
A1
Distance from the last full form thread to the bearing face max.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models