Catalog navigation
CAD model selection
Selectable products: 159
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
DIN 6535 - HA
Bill of material
TA214524.0890
DOC
PDF-Download
Documentation drawing
NSM
DIN4000-81
J22
Item.Name
EF-Drill-VA-6537L-AI2-AT37
J3
Company Code
EMUGE
J21
Item.ID
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
K45F
J1
Standard Number
DIN 6537
J11
Standard Code Letter
A
J6
Connection Code, Machine Side
J8
Treatment
BVB
A11
Cutting Diameter Min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B71
Functional Length
mm
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D1
Flute Count
2
E1
Angle First Step
140.0 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
4
H5
Coating
ALCR-T37
G2
Type of Drilling Tool
2
B6
Flute Length
mm
B7
Plug Length
mm
C32
Shank Diameter, Max
0 mm
C33
Shank Diameter, Min
mm
C4
Shank Length
mm
D3
Flute Helix Angle
D4
Flute Helix Pitch
mm
H21
Coolant Entry Style Code
4
J7
Data Chip Provision
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    EF-Drill DIN 6537 K AK DIN 6535 - HA
    EMUGE-FRANKEN
    DIN 6537 K IK DIN 6535 - HA
    EMUGE-FRANKEN
    1998A
    EMUGE-FRANKEN
    2667A
    EMUGE-FRANKEN
    IK DIN 6535 - HA
    EMUGE-FRANKEN
    2526A
    EMUGE-FRANKEN
    2698A
    EMUGE-FRANKEN
    2504A
    EMUGE-FRANKEN
    EF-Drill DIN 6537 L IK DIN 6535 - HA
Previews
3D
2D
Download CAD models