Catalog navigation
CAD model selection
Selectable products: 309
HELP_VARIABLE
Company
Fabory
Description
DIN 660 - Half-round-rivet, nominal diameters 1 to 8 mm, form A/B
Bill of material
Half-round-rivet DIN 660 A 4x30
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 660/124
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO1051,BS4620
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-12-04-01
UNSPSC
31162201
ETIM
EC002353
URL
https://www.fabory.com/en-GB/p/50670040030
PACKAGING
Packaging Unit
PCS
EB
Installation
KL
Clamp length
mm
Enter value for KL
Clamp length
mm
cm
inch
ft
DK
Head diameter
mm
DS
Shank diameter min.
mm
K
Head height js14
mm
R
Transition radius under head max.
mm
D7
Diameter
mm
D8
Head diameter
mm
K1
Head height js14
mm
R1
Radius ~
mm
K2
Head height ~
mm
T1
Distance
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models