Catalog navigation
CAD model selection
Selectable products: 67
HELP_VARIABLE
Company
Fabory
Description
DIN 6798 A - Tooth lock washers, form A
Bill of material
Tooth lock washer DIN 6798 A 13
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6798 A
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
External teeth
TYPE
Type
Toothed lock washer
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN2453,NFE27-624
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161801
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/37420120001
PACKAGING
Packaging Unit
PCS
DA
Inner diameter of bearing area min.
mm
DW
Diameter of the bearing face max.
mm
S1
Height
mm
H
Height
mm
N
Number of teeth min.
mm
LOD
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models