Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Fabory
Description
DIN 6888 - Spring washers
Bill of material
Woodruff key DIN 6888 5x9
CNSORDERNO
Article Number
NENNID
Short description
L
Length ~
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6888
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Woodruff key
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO3912,BS4235-2
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
UNSPSC
31163207
ETIM
URL
https://www.fabory.com/en-GB/p/39200050009
PACKAGING
Packaging Unit
PCS
B
Width h9
mm
H
Height h12
mm
D2
Diameter
mm
R1
Radius
mm
KB
Edge diffraction
D1MIN1
Shaft diameter classification I
D1MAX1
Shaft diameter classification I
D1MIN2
Shaft diameter classification II
D1MAX2
Shaft diameter classification II
WNB
Keyseat width
mm
WNT1
Keyseat depth series A
mm
WNT1B
Keyseat depth series B
mm
NNB
Hub-slot width
mm
NNT2A
Depth of collar groove row A
mm
NNT2B
Depth of collar groove row B
mm
R2
Rounding of flute base
mm
LOD
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models