Catalog navigation
CAD model selection
Selectable products: 496
HELP_VARIABLE
Company
Fabory
Description
DIN 6912 - Hexagon socket slotted head cap screws with center hole and low head
Bill of material
Cylinder head screw DIN 6912 M8x110
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6912
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Low head with pilot recess
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Low cylindrical head
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-06-27
UNSPSC
31161605
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/55042080110
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Thread pitch
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
LS
Shank length min.
mm
B
Thread length
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
mm
DK
Head diameter
mm
DA
Inner diameter of bearing surface max.
mm
DH
Key leadership diameter min.
mm
DS
max.
mm
DW
Diameter of the bearing face
mm
E
min.
mm
F
Max transition.
mm
FULLTHREADL
Full thread Length
mm
K
Head height max.
mm
R
Transition radius under head min.
mm
S
Width across flats
mm
T
Depth of the driving feature
mm
T1
Depth / key leaders min.
mm
V
Chamfer max.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models