Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Fabory
Description
DIN 6918 - Square taper washers for U-sections for high-tensile structural bolting
Bill of material
Washer DIN 6918 23
CNSORDERNO
Article Number
NENNID
Short description
D
Inner diameter min.
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6918
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Square taper washer for U-sections
BASICMATERIAL
Basic material
Steel
GRADE
Grade
295-350HV10
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN5514
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318220095
ECLASS
eClass
UNSPSC
31161801
ETIM
EC002394
URL
https://www.fabory.com/en-GB/p/04050220001
PACKAGING
Packaging Unit
PCS
FG
For thread
mm
A
Length
mm
B
Width
mm
C
Depth of chamfer at hole min.
mm
E
Distance
mm
H
Height
mm
NG
Declination
8% %
R
Radius ~
mm
T
Groove depth ~
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models