Catalog navigation
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
Fabory
Description
DIN 6923 - Hexagon nuts with flange
Bill of material
Hexagon nut DIN 6923 M8
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6923 (1983)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Flange nut
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO4161,NFE25-406
ADDITIONALINFO
Additional information
ROHS
RoHs
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC002386
URL
https://www.fabory.com/en-GB/p/51108080001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
C
Flange thickness min.
mm
DA
Outer diameter thread chamfer min.
mm
DC
Flange diameter max.
mm
DW
Diameter of the bearing face min.
mm
M
Overall height max.
mm
S
Across-flats-dimension max.
mm
R
Radius max.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models