Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Fabory
Description
DIN 74361-2 C - Disc wheels for motor vehicles and trailers, form C
Bill of material
Ring DIN 74361-2 C 17.5
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
DIN 74361 C
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Conical spring washer
BASICMATERIAL
Basic material
Steel
GRADE
Grade
DIN17221
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
73182100
ECLASS
eClass
23-09-01-01�
UNSPSC
31161807
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/72035160001
PACKAGING
Packaging Unit
PCS
D6
+0.5/0
mm
D7
mm
D8
mm
H6
+1/0
mm
R1
±0.5
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models