Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 7500-1 DE - FN 1904 - verzinkt blau - Thread rolling screws for metrical ISO Thread
Bill of material
SFS FN 1904 289097 Schraube DIN 7500-1 Stahl einsatzgehärtet verzinkt blau DE M5x20
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl einsatzgehärtet
GUETE
Quality
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
1904
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
C
Height of the washer-faced portion (or thickness of the flange or collar)
mm
D2
Flange diameter
mm
DA
Transition diameter
mm
DW
Diameter of the bearing face
mm
E
Width across corners
mm
K
Head height
mm
R
Transition radius under head
mm
S
Width across flats
mm
Y
Angle of the cone
7.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models