Catalog navigation
CAD model selection
Selectable products: 158
HELP_VARIABLE
Company
Fabory
Description
DIN ≈7504 M - Self-drilling screws with tapping screw thread, form M
Bill of material
Bohrschraube DIN 7504 V2 5.5x45
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈7504 M
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
TYPE
Type
Self drilling screw
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO≈15481
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
ETIM
URL
https://www.fabory.com/en-GB/p/30385055045
D3
Thread core diameter
P
Threaded pitch
DK
Head diameter
LG
Distance from the last full form thread to the bearing face min.
DP
Diameter of the drillbit max.
A
Distance from the last full form thread to the bearing face
K
Head height
R
Transition radius under head
RF
Radius of the raised portion of a head
NR
TTap socket
AA
TTap - External ref.
T
TTap-depth min.
NRS
Square
mm
CONS
Conical square recess square max.
CONSQ
recess depth
NRSR
SR
mm
CONSQSR
recess square SR max.
CONSQSRD
recess depth
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models