Catalog navigation
CAD model selection
Selectable products: 47
HELP_VARIABLE
Company
Fabory
Description
DIN 7965 - Screwed inserts
Bill of material
Screwed insert DIN 7965 M6x12
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7965
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318190090
ECLASS
eClass
23-11-08-90
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/14410060012
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
M
Overall height
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
D5
Diameter
mm
H
Distance
mm
L2
Depth
mm
N
Width of slot
mm
T
Distance
mm
Z
Distance
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models