Catalog navigation
CAD model selection
Selectable products: 127
HELP_VARIABLE
Company
Fabory
Description
DIN 7972 C - Slotted countersunk head tapping screws, form C
Bill of material
Blechschraube DIN 7972 C C 2.9x16
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
L
Nominal length
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7972 C
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO1482 C;BS4174;NFE25-660 C
ROHS
RoHs
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/51620029016
D3
Thread core diameter
P
Threaded pitch
A
Distance from the last full form thread to the bearing face max.
DK
Head diameter max.
K
Head height max.
R
Transition radius under head max.
Y
Help dimensions max.
N
Width of slot
T
Depth of the driving feature max.
RF
Head-Radius ~
0.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models