Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Fabory
Description
DIN 7977 - Taper pins with thread and constant threaded part
Bill of material
Taper pin DIN 7977 10x120
CNSORDERNO
Article Number
NENNID
Short description
L
Nominal length js15
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7977
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Taper pin with external thread
BASICMATERIAL
Basic material
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ISO8737,NEN2462
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
7318190090
ECLASS
eClass
23-10-01-01
UNSPSC
31163205
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39011100120
PACKAGING
Packaging Unit
PCS
B
Thread length +2P/0
mm
A
Thread runout max.
mm
GEW
Thread
R1
Radius ~
mm
R2
Radius ~
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models