Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
Fabory
Description
DIN 7980 V2 - Federringe für Zylinderschrauben
Bill of material
Federring DIN 7980 V227.5
CNSORDERNO
Article Number
NENNID
Short description
D
Thread max.
BRAND
Brand
Fabory
STANDARD
Standard
DIN ≈7980
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
For cylindrical head screws
TYPE
Type
Helical spring lock washer
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
BS≈4464 A
ROHS
RoHs
Y
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161811
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/51390270001
DA
Inner diameter of bearing area max.
DW
Outer diameter of bearing face
H
Height
R
Radius
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models