Catalog navigation
CAD model selection
Selectable products: 652
HELP_VARIABLE
Company
Fabory
Description
DIN 7984 - Hexagon socket head cap screws with low head
Bill of material
Cylinder head screw DIN 7984 M8x3051040.080.030
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7984
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Low head
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Low cylindrical head
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN1601
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-06-27
UNSPSC
31161605
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/51040080030
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
LS
Shank length min.
mm
B
Thread length
mm
BX1
B for 125<L<=200
mm
BX2
B for L <= 125
mm
BX3
B for L > 200
mm
DK
Head diameter max.
mm
DA
Max.
mm
DS
Max.
mm
DW
Diameter
mm
E
Width across corners
mm
LF
Max.
mm
K
Head height max.
mm
R
Transition radius under head min.
mm
S
Width across flats
mm
T
Depth of the driving feature
mm
V
Chamfer max.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models