Catalog navigation
Seleção de modelos em CAD
Available products: 15
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 7989 A - FN 505 - feuerverzinkt - Washers for steel structures, part 2, product grade A
Bill of material
SFS FN 505 302524 Scheibe DIN 7989-2 Stahl feuerverzinkt 20-A
ARTNR
Order number
WERKSTOFF
Material
Stahl
OBERFLAECHE
Surface
feuerverzinkt
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
505
D1
Hole diameter min.
mm
D2
External diameter max.
mm
H
Thickness
8±1 mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD