Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 7993 A - FN 1037, blank + oiled - SEEGER round wire snap rings for shafts
Bill of material
565207
ARTNR
Order number
FN
FN1037
TYP
Type
F4
MARKE
Brand
SEEGER
LM
Delivery Mat
MKT
Material short text
LTEXT1
Long text 1
SEEGER round wire snap rings for shafts
LTEXT2
Long text 2
DIN 7993A spring steel blank + oiled
LTEXT3
Long text 3
LTEXT4
Long text 4
D1
Shaft diameter
mm
D2
Ring inner diameter
mm
D3
Cut-in diameter
mm
D4
Ring cross section
mm
E
Opening approx.
mm
R
Slot radius
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models