Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Fabory
Description
DIN 80704 - Bow nuts, metric screw thread
Bill of material
Nut DIN 80704 M20
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 80704
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Bow nut
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-09-01-01
UNSPSC
31162400
ETIM
URL
https://www.fabory.com/en-GB/p/55793200001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
A
mm
B
mm
C
mm
D2
mm
D3
mm
D4
mm
H
mm
M
mm
R1
mm
R2
mm
R3
mm
R4
~
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Visserie - Boulonnerie - Acier Inoxydable
    Reference 62612 - Self-breaking lock nut - Stainless steel A2
    Fabory
    DIN 466 - Knurled thumb nuts, high form
    Fabory
    DIN ≈313 (1956) - Wing nuts, rounded wings
    Fabory
    DIN 444 B & DIN 444 LB - Augenschrauben, Form B&LB
    IMS UNIVERSAL Fastening elements
    C08.01 - Cage nut
    Böllhoff
    DIN 976 A - Steel 10.9
    Böllhoff
    DIN 444 - Stainless steel A2
    Elesa+Ganter
    DIN 444 - Swing bolts
    Fabory
    DIN 555 - Hexagon nuts
    Fabory
    DIN 472 - Retaining rings for bores
    Fabory
    DIN 582 - Eye nuts
    Fabory
    DIN 8140 - Wire thread inserts for ISO metric screw threads, form A
    Fabory
    DIN 934 - Hexagon nuts
    Fabory
    DIN 1434 B - Clevis pins with small head, without cotter pin hole, form A
Previews
3D
Dimension
2D
Download CAD models