Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Fabory
Description
DIN 808 E - Cardan joints, form E
Bill of material
Cardan joint DIN 808 E16x25-G
CNSORDERNO
Article Number
NENNID
Short description
BRAND
Brand
Fabory
STANDARD
Standard
DIN 808 E
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
84836080
ECLASS
eClass
23-02-01-02
UNSPSC
31160000
ETIM
URL
https://www.fabory.com/en-GB/p/57510160025
PACKAGING
Packaging Unit
1 PCS
FORM
Form E
D2
d2 - k11
mm
LAGERVIS
Slide bearings
AUSLVIS
Type left
Standard type
AUSRVIS
Type right
Standard type
L1
l1
mm
L2
l2 - +/-1
mm
L3
l3 - +/-1
mm
Z
z
mm
PR
Testing torque
Nm
DR
Tolerance avocation angle
Grad
TOL
t - coaxial tolerance of drillings to each other
mm
D3
mm
W
mm
B
mm
T
mm
S
mm
E
mm
HV1
HV
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models