Catalog navigation
CAD model selection
Selectable products: 52
HELP_VARIABLE
Company
Fabory
Description
DIN 8140 - Wire thread inserts for ISO metric screw threads, form A
Bill of material
Wire thread insert DIN 8140 A M12x1x18
CNSORDERNO
Article Number
NENNID
Short description
D
Thread diameter
mm
L1
Length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 8140-1A
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Wire thread
TYPE
Type
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
23-11-09-01
UNSPSC
31162802
ETIM
URL
https://www.fabory.com/en-GB/p/71121121018
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
AZW
Number of windings
mm
DA
Outer diameter max.
mm
D2
Diameter
mm
L3
Length min.
mm
GW
Mounting thread according to DIN 8140-2
L5
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models